text.skipToContent text.skipToNavigation

Catalog No. : 54923BEUB

Description:  54923BE 90 DEGREE BEND

UPC: 786210661575

Copper One-Hole Lug, 90 Degree Bend Long Barrel, Blind End, Max 35kV, Wire Size 750 kcmil, 5/8 Inch Bolt Size, Tin Plated, Die Code 106, Die Color Code Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

750 kcmil

Number Of Holes

1

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

Black

Classifications

Brand Name

Color Keyed / Blackburn

Standard

UL E9809
UL E9809

Dimensions

Stud Size

5/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

90°

Slender flange model

N

Insulated

N

With sight-hole

N

Material

Copper

Surface protection

Tinned

Number of mounting holes

1

AWG size

750 kcmil

Documents/Support Tools

Sales Drawing

Click here