Catalog No. : 54904BEUF
Description: LONG BRL/1 HOLE/BLIND END/45 BEND
UPC: 786210954301
Descriptors
Category |
Cable or wire lug |
Specifications
Cable Size |
6 AWG |
Number Of Holes |
1 |
Voltage Rating |
35 kV |
Insulation |
None |
Material |
Copper |
Color |
Blue |
Classifications
Brand Name |
Color Keyed / Blackburn |
Standard |
UL E9809 |
Dimensions
Stud Size |
#10 |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Connecting angle |
45° |
Slender flange model |
N |
Insulated |
N |
With sight-hole |
N |
Material |
Copper |
Surface protection |
Tinned |
Number of mounting holes |
1 |
AWG size |
6 |
Documents/Support Tools
Sales Drawing |