text.skipToContent text.skipToNavigation

Catalog No. : 54866BE1028

Description:  2 HOLE LONG BARREL 5/8-1 3/4 4/0

UPC: 786209890733

Copper Two-Hole Lug, Long Barrel, Blind End, Max 35kV, Wire Size 4/0 AWG, 5/8 Inch Bolt Size, 1-3/4 Inch Hole Spacing, Tin Plated, Die Code 54, Die Color Code Purple
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

4/0 AWG

Number Of Holes

2

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

Purple

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Stud Size

5/8 in

ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

N

Insulated

N

With sight-hole

N

Material

Copper

Surface protection

Tinned

Number of mounting holes

2

AWG size

Other

Documents/Support Tools

Sales Drawing

Click here

Click here