text.skipToContent text.skipToNavigation

Catalog No. : 54860BEUF

Description:  54860BE 45 DEGREE BEND

UPC: 786209915306

Copper Two-Hole Lug, 45 Degree Bend Long Barrel, Blind End, Max 35kV, Wire Size 1/0 AWG, 5/16 Inch Bolt Size, 7/8 Inch Hole Spacing, Tin Plated, Die Code 42, Die Color Code Pink
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

1/0 AWG

Number Of Holes

2

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

Pink

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Stud Size

5/16 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here