text.skipToContent text.skipToNavigation

Catalog No. : 54851BE0628

Description:  54851BE 3/8 BOLTS ON 1 3/4 CENTER

UPC: 786210958538

Copper Two-Hole Lug, Long Barrel, Blind End, Max 35kV, Wire Size #8 AWG, 3/8 Inch Bolt Size, 1 3/4 Inch Hole Spacing, Tin Plated, Die Code 21, Die Color Code Red
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

8 AWG

Number Of Holes

2

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

Red

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Stud Size

3/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

N

Insulated

N

With sight-hole

N

Material

Copper

Surface protection

Tinned

Number of mounting holes

2

AWG size

8

Documents/Support Tools

Sales Drawing

Click here