text.skipToContent text.skipToNavigation

Catalog No. : 54824BEPH

Description:  2 HOLE LONG BARREL WITH PEEP HOLE

UPC: 786210911557

Copper Two-Hole Lug, Long Barrel, Peep Hole, Max 35kV, Wire Size 600 kcmil, 3/8 Inch Bolt Size, 1 Inch Hole Spacing, Tin Plated, Die Code 94, Die Color Code Green
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

600 kcmil

Number Of Holes

2

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

Green

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Stud Size

3/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

N

Insulated

N

With sight-hole

Y

Material

Copper

Surface protection

Tinned

Number of mounting holes

2

AWG size

600 kcmil

Documents/Support Tools

Sales Drawing

Click here