text.skipToContent text.skipToNavigation

Catalog No. : 54816

Description:  2WAY CU SPLICE CONN LNGBRL 400 BLU

UPC: 786210548166

Copper Two-Way Splice, Long Barrel, Max 35kV, 400 kcmil, Length 3.75 Inches, Diameter 0.98 Inch, Tin Plated, Die Code 76, Die Color Code Blue
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Two-way connectors provide high pullout values, are easy to insulate and provide a low-resistance connection of high quality and low installed cost.

Descriptors

Category

Wire or cable compression splice

Special Features

Two-way connectors provide high pullout values, are easy to insulate and provide a low-resistance connection of high quality and low installed cost.

Application

Applications certified to 600 V and recommended up to 35 kVĀ„

Specifications

Conductor Range

400-400

Material

Copper

Finish

Tin Plated

Color

Blue

Voltage Rating

600 V

Insulation

None

Classifications

Brand Name

Color Keyed / Blackburn

Standard

UL E9809, CSA 4503

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503 622302 N/A 1097195_2015-02-20 N/A
UL E9809 N/A N/A N/A N/A
ETIM EC001059 Crimp splices for copper conductor

AWG-range

400-400

Sleeve form

Long

Material

Copper

Surface protection

Tinned

Insulation

None

Voltage level

Up to 35 kV

Type of connection

End connector

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Click here