text.skipToContent text.skipToNavigation

Catalog No. : 54750

Description:  CU CTAP MAIN3/0-1/0 BRNCH2-1/0 YEL

UPC: 786210547503

Copper C-Tap for 600V Applications, Wire Range Main: 3/0-1/0, Branch 2-1/0, Length 1-11/16 Inch, Height 1-3/16 Inch, Plain Finish, Die Code 62, Die Color Code Yellow
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Positive, all-around compression with low resistance and high pull-out values.
  • Ideal for pigtailing, 2-way splicing or tapping to an unbroken continuous main.
  • Heavy reinforcing ribs help locate compression dies and strengthen compressed joint.

Descriptors

Category

Electrical taps

Special Features

Positive, all-around compression with low resistance and high pull-out values.

Specifications

Voltage Rating

600 V

Material

Copper

Finish

Plain

Color

Yellow

Classifications

Brand Name

Color Keyed / Blackburn

Standard

UL E9809

Dimensions

Conductor Size

1/0 - 3/0 AWG

Tap Size

3/0 to 1/0 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441404 N/A N/A N/A
CSA 4503 622302 N/A N/A N/A
UL E3060 N/A KDER N/A N/A
ETIM EC000514 Connector for lightning protection

Type of connector

Clamp connector

Material

Copper

Surface protection

Untreated

Type of fastening screws

Screw less

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here