text.skipToContent text.skipToNavigation

Catalog No. : 54740

Description:  CU CTAP MAIN2-1/0 BRNCH2-12 ORG

UPC: 786210547404

Copper C-Tap for 600V Applications, Wire Range Main: 2-1/0, Branch 2-12, Length 1-1/16 Inches, Height 31/32 Inch, Plain Finish, Die Code 50, Die Color Code Orange
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Positive, all-around compression with low resistance and high pull-out values.
  • Ideal for pigtailing, 2-way splicing or tapping to an unbroken continuous main.
  • Heavy reinforcing ribs help locate compression dies and strengthen compressed joint.

Descriptors

Category

Electrical taps

Special Features

Positive, all-around compression with low resistance and high pull-out values.

Specifications

Voltage Rating

600 V

Material

Copper

Finish

Plain

Classifications

Brand Name

Color Keyed / Blackburn

Standard

UL E9809

Dimensions

Conductor Size

2-1/0 AWG

Tap Size

2 to 12 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441404 N/A N/A N/A
CSA 4503 622302 N/A N/A N/A
UL E3060 N/A KDER N/A N/A
ETIM EC000514 Connector for lightning protection

Type of connector

Clamp connector

Material

Copper

Surface protection

Other

Type of fastening screws

Screw less

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here