text.skipToContent text.skipToNavigation

Catalog No. : 54735TP

Description:  CU TP CTAP MAIN3-1 BRNCH3-12 BLK

UPC: 786210884950

Copper C-Tap, 600V, Wire Range-Main: 3-1, Branch 3-12, Length 1-11/16 Inch, 7/8 Inch, Tin Plated, Die Code 45, Die Color Code Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Positive, all-around compression with low resistance and high pull-out values.
  • Ideal for pigtailing, 2-way splicing or tapping to an unbroken continuous main.
  • Heavy reinforcing ribs help locate compression dies and strengthen compressed joint.

Descriptors

Category

Electrical taps

Special Features

Positive, all-around compression with low resistance and high pull-out values.

Specifications

Voltage Rating

600 V

Material

Copper

Finish

Tin Plated

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Conductor Size

3-1 AWG

Tap Size

3 to 12 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000514 Connector for lightning protection

Type of connector

Clamp connector

Material

Copper

Surface protection

Other

Type of fastening screws

Screw less

Documents/Support Tools

Instruction Sheet

Click here