text.skipToContent text.skipToNavigation

Catalog No. : 54625-TB

Description:  CONNECTOR, COMPRESSION, CBL JT

UPC: 786210546254

Copper Cable Joint, Wire Range Min: 4 #8 Sol or Str, Max: 1 #2 Str with 2 #12 Sol or Str, Tin Plated, Green Die
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Ideal for pigtailing, tapping multiple conductors or 2-way splicing. Offers lowest installed cost.
  • Form a permanent installation in miminal space. Easily insulated.
  • Color-coded to dies for positive matching and compression.
  • Application Tools: TBM8, TBM8S, TBM5, TBM5S, TBM6, TBM6S

Descriptors

Category

Cable joint

Special Features

Ideal for pigtailing, tapping multiple conductors or 2-way splicing. Offers lowest installed cost.

Specifications

Material

Copper

Finish

Tin-Plated

Color

Green

Insulation

None

Classifications

Brand Name

Color Keyed / Blackburn

Standard

UL E9809

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001051 Tube cable lug for copper conductors

Slender flange model

N

Insulated

N

Material

Copper

Surface protection

Tinned

AWG size

Other

Documents/Support Tools

Sales Drawing

Click here