text.skipToContent text.skipToNavigation

Alternate Catalog No. : 54551 1/2 & 3/4

Catalog No. : 545511/23/4

Description:  1/2 & 3/4 OCTOGON CONCRET BOX 35CU

UPC: 785991174557

Octagon Concrete Box, 35 Cubic Inches, 4 Inch Diameter x 3 Inch Depth, 1/2 Inch and 3/4 Inch Knockouts, Pre-Galvanized Steel, Drawn Construction, For use with Conduit
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Masonry box

Application

For use with conduit

Specifications

Number Of Outlet

1

Material

Steel

Color

Silver

Construction

Drawn

Cubic Capacity

35 cu in

Classifications

Brand Name

Steel City

Standard

UL E2969
UL E2969

Dimensions

Size

4 Inches Diameter x 3 Inches Depth

Compliance and Certifications

REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant