Alternate Catalog No. : 54531 1/2 3/4
Catalog No. : 545311/23/4
Description: 1/2 & 3/4 OCTOGON BOX, STEEL
UPC: 785991174052
Octagon Concrete Box, 23 Cubic Inches, 4 Inch Diameter x 2 Inch Depth, 1/2 Inch and 3/4 Inch Knockouts, Pre-Galvanized Steel, Drawn Construction, For use with Conduit
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Masonry box |
Application |
For use with conduit |
Specifications
Number Of Outlet |
1 |
Material |
Steel |
Color |
Silver |
Construction |
Drawn |
Cubic Capacity |
23 cu in |
Classifications
Brand Name |
Steel City |
Standard |
UL E2969 |
Dimensions
Size |
4 Inches Diameter x 2 Inches Depth |