text.skipToContent text.skipToNavigation

Catalog No. : 54518

Description:  CU TP 2WAY CONN SPLICE STND 500 BRN

UPC: 786210545189

Copper Two-Way Splice Connector, Standard Barrel, Wire Size 500 kcmil, Tin Plated, Die Code 87, Die Color Code Brown
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Two-way connectors provide high pullout values, are easy to insulate and provide a low-resistance connection of high quality and low installed cost.

Descriptors

Category

Wire or cable compression splice

Special Features

Two-way connectors provide high pullout values, are easy to insulate and provide a low-resistance connection of high quality and low installed cost.

Application

Applications certified to 600 V and recommended up to 35 kVĀ„

Specifications

Material

Copper

Finish

Tin-Plated

Color

Brown

Voltage Rating

600 V

Classifications

Brand Name

Color Keyed / Blackburn

Standard

UL E9809
UL E9809

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001059 Crimp splices for copper conductor

Material

Copper

Surface protection

Tinned

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Click here