text.skipToContent text.skipToNavigation

Catalog No. : 54515

Description:  COMPRESSION CONNECTOR 2 WAY

UPC: 786210545158

Copper Two-Way Splice Connector, Standard Barrel, Max 35kV, Wire Size 350 kcmil, Tin Plated, Die Code 71, Die Color Code Red
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Two-way connectors provide high pullout values, are easy to insulate and provide a low-resistance connection of high quality and low installed cost.

Descriptors

Category

Wire or cable compression splice

Special Features

Two-way connectors provide high pullout values, are easy to insulate and provide a low-resistance connection of high quality and low installed cost.

Application

Applications certified to 600 V and recommended up to 35 kVĀ„

Specifications

Material

Copper

Finish

Tin Plated

Color

Red

Voltage Rating

600 V

Insulation

None

Classifications

Brand Name

Color Keyed / Blackburn

Standard

UL E9809
UL E9809

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001059 Crimp splices for copper conductor

AWG-range

350-350

Sleeve form

Short

Material

Copper

Surface protection

Tinned

Insulation

None

Voltage level

Up to 35 kV

Type of connection

End connector

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Click here