text.skipToContent text.skipToNavigation

Catalog No. : 54508

Description:  2 WAY SPLICE CONNECTOR No1

UPC: 786210545080

Copper Two-Way Splice Connector, Standard Barrel, Max 35kV, Wire Size 1 AWG, Tin Plated, Die Code 37, Die Color Code Green
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Two-way connectors provide high pullout values, are easy to insulate and provide a low-resistance connection of high quality and low installed cost.

Descriptors

Category

Wire or cable compression splice

Special Features

Two-way connectors provide high pullout values, are easy to insulate and provide a low-resistance connection of high quality and low installed cost.

Application

Applications certified to 600 V and recommended up to 35 kVĀ„

Specifications

Material

Copper

Finish

Tin-Plated

Color

Green

Voltage Rating

35 kV

Classifications

Brand Name

Color Keyed / Blackburn

Standard

UL E9809

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503 622302 N/A N/A N/A
UL E9809 N/A N/A N/A N/A
ETIM EC001059 Crimp splices for copper conductor

Material

Copper

Insulation

None

Voltage level

Up to 35 kV

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Click here