text.skipToContent text.skipToNavigation

Catalog No. : 54505

Description:  2 WAY SPLICE CONNECTOR No6

UPC: 786210545059

Copper Two-Way Splice Connector, Standard Barrel, Max 35kV, Wire Size 6 AWG, Tin Plated, Die Code 24, Die Color Code Blue
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Two-way connectors provide high pullout values, are easy to insulate and provide a low-resistance connection of high quality and low installed cost.

Descriptors

Category

Wire or cable compression splice

Special Features

Two-way connectors provide high pullout values, are easy to insulate and provide a low-resistance connection of high quality and low installed cost.

Application

Applications certified to 600 V and recommended up to 35 kVĀ„

Specifications

Material

Copper

Finish

Tin-Plated

Color

Blue

Voltage Rating

600 V

Classifications

Brand Name

Color Keyed / Blackburn

Standard

UL E9809
UL E9809

Compliance and Certifications

RoHS RoHS3 Compliant
REACH SVHC REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001059 Crimp splices for copper conductor

Material

Copper

Surface protection

Tinned

Insulation

None

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Click here