text.skipToContent text.skipToNavigation

Catalog No. : 54448

Description:  CU TP 1HL HIGHV LUG LONGBRL No1 GRN

UPC: 786210544489

Copper One-Hole High Voltage Lug, Long Barrel, Blind End, Max 15kV, Wire Size #1 AWG, 3/8 Inch Bolt Size, Tin Plated, Die Code 37R, Die Color Code Green Rounding
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Recommended for up to 15KV applications, installed with standard T&B tools with special rounding dies.
  • The rounding die overlapped compressions provide a smooth round surface. This combined with the tapered barrel ends, addresses the controlling of potentially damaging electrical stresses of high voltages.
  • High conductivity wrought copper, tin plated. Cable Area Clearly Identified on Lug.

Descriptors

Category

Cable or wire lug

Specifications

Number Of Holes

1

Voltage Rating

15 kV

Insulation

None

Material

Copper

Color

Green

Classifications

Brand Name

Color Keyed / Blackburn

Standard

UL E9809
UL E9809

Compliance and Certifications

RoHS RoHS3 Compliant
REACH SVHC REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

N

Insulated

N

With sight-hole

N

Material

Copper

Surface protection

Tinned

Number of mounting holes

1

AWG size

1

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here