text.skipToContent text.skipToNavigation

Catalog No. : 542660412BS

Description:  54266 1/4 BOLT 3/4 CL BELL SHAPED

UPC: 786209912695

Copper Two-Hole Lug, Standard Barrel - Bell Shaped End, Max 35kV, 1/4 Inch Bolt Size, 3/4 Inch Bolt Spacing, Die Code 50, Die Color Code Orange
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable or wire lug

Specifications

Number Of Holes

2

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

Orange

Mounting

Screw

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Stud Size

1/4 in

ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

N

Insulated

N

With sight-hole

N

Material

Copper

Number of mounting holes

2