text.skipToContent text.skipToNavigation

Catalog No. : 542660410BS

Description:  54266 1/4 BLT 5/8 CTR BELL END

UPC: 786210995786

Copper Two-Hole Lug, Standard Barrel - Belled Shape, Peep Hole, Max 35kV, Wire Size 3/0 AWG, 1/4 Inch Bolt Hole, 5/8 Inch Hole Spacing, Tin Plated, Die Code 50, Die Color Code Orange
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

3/0 AWG

Number Of Holes

2

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

Orange

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Stud Size

1/4 in

ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

N

Insulated

N

With sight-hole

Y

Material

Copper

Surface protection

Tinned

Number of mounting holes

2

AWG size

Other

Documents/Support Tools

Sales Drawing

Click here