text.skipToContent text.skipToNavigation

Catalog No. : 54250BTSP

Description:  CU SP BLNKTNGE LUG STND BRL

UPC: 786210624440

Copper Blank Tongue Lug, Standard Barrel, Silver Plated
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable or wire lug

Specifications

Number Of Holes

0

Insulation

None

Material

Copper

Color

Pink

Classifications

Brand Name

Color Keyed / Blackburn

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001051 Tube cable lug for copper conductors

Slender flange model

N

Insulated

N

Material

Copper

Surface protection

Other

Number of mounting holes

0