text.skipToContent text.skipToNavigation

Catalog No. : 54210NT

Description:  54210 NARROW TONGUE

UPC: 786209894625

Copper Two-Hole Lug, Standard Barrel - Narrow Tongue Lug, Peep Hole, Max 35kV, Wire Size 2/0 AWG, 3/8 Inch Bolt Size, 1 Inch Spacing, Tin Plated, Die Code 45, Die Color Code 45
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

2/0 AWG

Number Of Holes

2

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

Black

Classifications

Brand Name

Color Keyed / Blackburn

Standard

UL E9809
UL E9809

Dimensions

Stud Size

3/8 in

ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

Y

Insulated

N

With sight-hole

Y

Material

Copper

Surface protection

Tinned

Number of mounting holes

2

AWG size

Other

Documents/Support Tools

Sales Drawing

Click here

Click here