text.skipToContent text.skipToNavigation

Catalog No. : 54209UB

Description:  CU TP 2HL LUG 90D STND 1/0 3/8B PNK

UPC: 786210594859

Copper Two-Hole Lug, 90 Degree Bend Standard Barrel, Peep Hole, Max 35kV, Wire Size 1/0 AWG, 3/8 Inch Bolt Size, 1 Inch Hole Spacing, Tin Plated, Die Code 42, Die Color Code Pink
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

1/0 AWG

Number Of Holes

2

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

Pink

Classifications

Brand Name

Color Keyed / Blackburn

Standard

UL E9809
UL E9809

Dimensions

Stud Size

3/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

90°

Slender flange model

N

Insulated

N

With sight-hole

Y

Material

Copper

Surface protection

Tinned

Number of mounting holes

2

AWG size

Other

Documents/Support Tools

Sales Drawing

Click here

Click here