text.skipToContent text.skipToNavigation

Catalog No. : 54208NTUB

Description:  54208 NARROW TONGUE 90 DEG

UPC: 786209996268

Copper Two-Hole Lug, 90 Degree Bend Standard Barrel, Narrow Tongue, Peep Hole, Max 35kV, Wire Size #1 AWG, 1/4 Inch Bolt Size, 5/8 Inch Hole Spacing, Tin Plated, Die Code 37, Die Color Code Green
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

1 AWG

Number Of Holes

2

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

Green

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Stud Size

1/4 in