text.skipToContent text.skipToNavigation

Catalog No. : 54201UB

Description:  54201 90 DEGREE BEND

UPC: 786209932082

Copper Two-Hole Lug,90 Degree Bend Standard Barrel, Peep Hole, Max 35kV, Wire Size #14-10, 1/4 Inch Bolt Size, Tin Plated, Die Code ERG2002, Die Color Code N/A
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

14-10 AWG

Number Of Holes

2

Voltage Rating

35 kV

Insulation

None

Material

Copper

Mounting

Screw

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Stud Size

1/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

90°

Slender flange model

N

Insulated

N

With sight-hole

Y

Material

Copper

Surface protection

Tinned

Number of mounting holes

2

AWG size

Other

Documents/Support Tools

Sales Drawing

Click here