text.skipToContent text.skipToNavigation

Catalog No. : 54171N-25

Description:  4 INCH OCT BX,STL,22.5CU,1/2-KO,CLA

UPC: 785991142105

Octagon Box, 22.5 Cubic Inches, 4 Inch Diameter x 2-1/8 Inches Deep, 1/2 Inch Knockouts, Pre-Galvanized Steel, Drawn Construction, with Non-Metallic Cable Clamps (C-5), For use with Non-Metallic Sheathed Cable
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Box/housing for built-in mounting in the wall/ceiling

Application

For use with non-metallic sheathed cable

Specifications

Number Of Outlet

1

Material

Steel

Color

Silver

Cubic Capacity

22.5 cu in

Construction

Drawn

Classifications

Brand Name

Steel City

Standard

UL E2969
UL E2969

Dimensions

Size

4 Inches Diameter x 2-1/8 Inches depth

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant
ETIM EC002600 Box/housing for surface mounting on the wall/ceiling

Shape

Octagonal

Mounting method

Wall-/ceiling mounting

Depth

53.975 mm

Diameter

101.6 mm

Material

Steel

Weatherproof

N