text.skipToContent text.skipToNavigation

Catalog No. : 541711/2-25

Description:  4 IN.OCTAGON BOX,STL,22.5CU,1/2-KO

UPC: 785991172508

Octagon Box, 22.5 Cubic Inches, 4 Inch Diameter x 2-1/8 Inches Deep, 1/2 Inch Knockouts, Pre-Galvanized Steel, Drawn Construction, For use with Conduit
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Box/housing for built-in mounting in the wall/ceiling

Application

For use with conduit

Specifications

Number Of Outlet

1

Material

Steel

Color

Silver

Cubic Capacity

22.5 cu in

Construction

Drawn

Classifications

Brand Name

Steel City

Standard

UL E2969
UL E2969

Dimensions

Size

4 Inches Diameter x 2-1/8 Inches depth

Compliance and Certifications

REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC002600 Box/housing for surface mounting on the wall/ceiling

Shape

Octagonal

Mounting method

Wall-/ceiling mounting

Depth

53.975 mm

Diameter

101.6 mm

Material

Steel

Weatherproof

N

Documents/Support Tools

Sales Drawing

Click here