text.skipToContent text.skipToNavigation

Catalog No. : 54155NP

Description:  54155 NICKEL PLATED

UPC: 786210963358

Copper One-Hole Lug, Standard Barrel, Peep Hole, Max 35kV, Wire Size 1/0 AWG, 1/2 Inch Bolt Hole, Nickel Plated, Die Code 42, Die Color Code Pink
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

1/0 AWG

Number Of Holes

1

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

Pink

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Stud Size

1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

N

Insulated

N

With sight-hole

Y

Material

Copper

Surface protection

Nickel-plated

Number of mounting holes

1

AWG size

Other