Alternate Catalog No. : 54151 NP
Catalog No. : 54151NP
Description: OCTOBOX 15.8C 1/2KO STL ADJBAR FAST
UPC: 785991171105
Made or assembled in Canada.
Octagon Box, 15.8 Cubic Inches, 4 Inch Diameter x 1-1/2 Inches Deep, 1/2 Inch Knockouts, Pre-Galvanized Steel, Drawn Construction, with Non-Metallic Cable Clamps (C-5) and Bar Adjustable Bar Hanger 14-1/2 Inch to 26-1/2 Inch with Fastener, For use with Non-Metallic Sheathed Cable
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Box/housing for built-in mounting in the wall/ceiling |
Application |
For use with non-metallic sheathed cable |
Specifications
Number Of Outlet |
1 |
Material |
Steel |
Color |
Silver |
Cubic Capacity |
15.8 cu in |
Construction |
Drawn |
Classifications
Brand Name |
Steel City |
Standard |
UL E2969 |
Dimensions
Size |
4 Inches Diameter x 1/2 Inch depth |
Documents/Support Tools
Sales Drawing |