text.skipToContent text.skipToNavigation

Catalog No. : 54151N-30

Description:  4IN OCT BX,STL,15.8CU,1/2KO,CLA 30

UPC: 785991100280

Made or assembled in Canada.

Octagon Box, 15.8 Cubic Inches, 4 Inch Diameter x 1-1/2 Inches Deep, 1/2 Inch Knockouts, Pre-Galvanized Steel, Drawn Construction, with Non-Metallic Cable Clamps (C-5), For use with Non-Metallic Sheathed Cable, pack of 30
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Box/housing for built-in mounting in the wall/ceiling

Application

For use with non-metallic sheathed cable

Specifications

Number Of Outlet

1

Material

Steel

Color

Silver

Cubic Capacity

15.8 cu in

Construction

Drawn

Classifications

Brand Name

Steel City

Standard

UL E2969
UL E2969

Dimensions

Size

4 Inches Diameter x 1/2 Inch depth

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant
ETIM EC002600 Box/housing for surface mounting on the wall/ceiling

Shape

Octagonal

Mounting method

Wall-/ceiling mounting

Depth

38.1 mm

Diameter

101.6 mm

Material

Steel

Weatherproof

N

Documents/Support Tools

Sales Drawing

Click here