text.skipToContent text.skipToNavigation

Alternate Catalog No. : 54151 J 1/2

Catalog No. : 54151J1/2

Description:  OCTOBOX 15.8C 3/4KO STL ADJBAR 10.5

UPC: 785991170351

Made or assembled in Canada.

Octagon Box, 15.8 Cubic Inches, 4 Inch Diameter x 1-1/2 Inches Deep, 3/4 Inch Knockouts, Pre-Galvanized Steel, Drawn Construction, with Adjustable Bar Hanger 10-1/2 Inch to 18-1/2 Inch Offset for 1/2 Inch 3/4 Inch or 7/8 Inch Plaster and Maximum Horizontal Positioning with 3/8 Inch Fixture Stud, For use with Conduit
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Box/housing for built-in mounting in the wall/ceiling

Application

For use with conduit

Specifications

Number Of Outlet

1

Material

Steel

Color

Silver

Cubic Capacity

15.8 cu in

Construction

Drawn

Classifications

Brand Name

Steel City

Standard

UL E2969

Dimensions

Size

4 Inches Diameter x 1/2 Inch depth

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2969 N/A QCIT N/A N/A

Sustainability

Environmental product declaration

EPD STEEL CITY BRITISH STANDARDS (BS) BOXES EUC-AMA

EPD STEEL CITY UL WELDED BOXES EUC-AMA

EPD STEEL CITY BOXES AND DRAW-LINES US

End-of-life Instruction NuTek boxes

EPD STEEL CITY COVER US

Documents/Support Tools

Sales Drawing

Click here