text.skipToContent text.skipToNavigation

Catalog No. : 54151CFB-NW

Description:  FAN BOX 11/2IN W/SUPPORT, NEW WORK

UPC: 785991095173

Ceiling fan or light fixture interjoist support. Heavy duty installation. Adjustable bar hanger, 4 in. octagonal box, 1-1/2 in. deep, 15.8 cu in. For new work.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • For new work
  • Wood screws included

Descriptors

Category

Box/housing for built-in mounting in the wall/ceiling

Application

For new work

Specifications

Number Of Outlet

1

Material

Steel

Color

Silver

Cubic Capacity

15.8 cu in

Classifications

Brand Name

Steel City

Dimensions

Size

4 Inches Diameter x 1-1/2 Inch depth

ETIM EC001796 Junction box for ceiling luminaire

Outlet diameter

101.6 mm

Documents/Support Tools

Sales Drawing

Click here