Alternate Catalog No. : 54151 1/2 3/4CN
Catalog No. : 541511/23/4CN
Description: 4 IN. OCT BX-1 1/2 IN. DP
UPC: 785991169324
Made or assembled in Canada.
Octagon Box, 15.8 Cubic Inches, 4 Inch Diameter x 1-1/2 Inches Deep, 1/2 Inch and 3/4 Inch Knockouts, Pre-Galvanized Steel, Drawn Construction, with Ground Screw, For use with Conduit
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Box/housing for built-in mounting in the wall/ceiling |
Application |
For use with conduit |
Specifications
Number Of Outlet |
1 |
Material |
Steel |
Color |
Silver |
Cubic Capacity |
15.8 cu in |
Construction |
Drawn |
Classifications
Brand Name |
Steel City |
Dimensions
Size |
4 Inches Diameter x 1/2 Inch depth |
Documents/Support Tools
Sales Drawing |