text.skipToContent text.skipToNavigation

Catalog No. : 54142B

Description:  54142 BOTTOM STACKING

UPC: 786210096605

Copper One-Hole Lug, Standard Barrel - Bottom Stacking, Peep Hole, Max 35kV, Wire Size #2 AWG, 5/16 Inch Bolt Size, Tin Plated, Brown 33
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable or wire lug

Specifications

Number Of Holes

1

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

Brown

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Stud Size

5/16 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

N

Insulated

N

With sight-hole

Y

Material

Copper

Surface protection

Tinned

Number of mounting holes

1

AWG size

2

Documents/Support Tools

Sales Drawing

Click here