text.skipToContent text.skipToNavigation

Catalog No. : 54111NT

Description:  COPPER LUG 3/0 NARROW TONGUE

UPC: 786209940148

Copper One-Hole Lug, Standard Barrel - Narrow Tongue, Peep Hole, Max 35kV, Wire Size 3/0 AWG, 3/8 Inch Bolt Size, Tin Plated, Die Code 50, Die Color Code Orange
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

3/0 AWG

Number Of Holes

1

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

Orange

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Stud Size

3/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

Y

Insulated

N

With sight-hole

Y

Material

Copper

Surface protection

Tinned

Number of mounting holes

1

AWG size

Other

Documents/Support Tools

Sales Drawing

Click here