text.skipToContent text.skipToNavigation

Catalog No. : 54108T

Description:  CU TP 1HL LUG TOPSTACK No1 1/4B GRN

UPC: 786210382906

Copper One-Hole Lug, Standard Barrel - Top Stacking, Peep Hole, Max 35kV, #1 AWG Wire, 1/4 Inch Bolt Size, Tin Plated, Die Code 37, Die Color Code Green
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable or wire lug

Specifications

Number Of Holes

1

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

Green

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Stud Size

1/4 in

ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

N

Insulated

N

With sight-hole

Y

Material

Copper

Surface protection

Tinned

Number of mounting holes

1

AWG size

1