text.skipToContent text.skipToNavigation

Alternate Catalog No. : 540 3/8

Catalog No. : 5403/8

Description:  SIDE HGR CLIP HT 2IN WID 7/8IN STL

UPC: 616013289518

Clip, Side Hanger, Height 2 Inches, Base Length 1-7/8 Inches, Width 7/8 Inch, Bolt Hole 7/16 Inch, Steel, For use with 3/8 Inch Rod
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Beam clamps

Application

For use with hanging rod.

Specifications

Material

Steel

Finish

GoldGalv/Standard

Classifications

Brand Name

Superstrut

Dimensions

Length

2 in

Width

7/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here