text.skipToContent text.skipToNavigation

Alternate Catalog No. : 540 3/4

Catalog No. : 5403/4

Description:  SIDE BEAM HANGER CLAMP

UPC: 616013289631

Clip, Side Hanger, Height 2 Inches, Base Length 2-1/2 Inches, Width 2 Inches, Bolt Hole 13/16 Inch, Steel, For use with 3/4 Inch Rod
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Beam clamps

Application

For use with hanging rod.

Specifications

Material

Steel

Finish

GoldGalv/Standard

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here