text.skipToContent text.skipToNavigation

Alternate Catalog No. : 540 1/2B

Catalog No. : 5401/2B

Description:  SIDE HGR CLIP HT2IN LEN1-7/8IN BLK

UPC: 616013289563

Clip, Side Hanger, Height 2 Inches, Base Length 1-7/8 Inches, Width 1-5/8 Inches, Bolt Hole 9/16 Inch, Black Finish Steel, For use with 1/2 Inch Rod
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Steel angles

Application

For use with Hanging Rod

Specifications

Finish

Black

Classifications

Brand Name

Superstrut

Dimensions

Length

1-7/8 in

Thickness

1/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here