text.skipToContent text.skipToNavigation

Catalog No. : 53968

Description:  CU TP 2WAY CONN SPLICE STND 1100/24

UPC: 786210539683

Copper Two-Way Splice Connector, Standard Barrel, Max 35kV, Wire Size 1100/24 500 Weld, Die Code 87, Die Color Code Brown
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Two-way connectors provide high pullout values, are easy to insulate and provide a low-resistance connection of high quality and low installed cost.

Descriptors

Category

Wire or cable compression splice

Special Features

Two-way connectors provide high pullout values, are easy to insulate and provide a low-resistance connection of high quality and low installed cost.

Application

Applications certified to 600 V and recommended up to 35 kVĀ„

Specifications

Material

Copper

Finish

Tin Plated

Color

Brown

Voltage Rating

600 V

Insulation

None

Classifications

Brand Name

Color Keyed / Blackburn

Standard

UL E9809
UL E9809

ETIM EC001059 Crimp splices for copper conductor

Sleeve form

Short

Material

Copper

Insulation

None

Voltage level

Up to 35 kV

Type of connection

End connector

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Click here