text.skipToContent text.skipToNavigation

Catalog No. : 5386GR

Description:  6 INSUL GRND LIQ TIGHT STRAIGHT

UPC: 786210896410

6 Inch Steel External Bonding Liquidtight Insulated Connector
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Ability to install quickly with low torque effort

Descriptors

Category

Liquid tight connectors

Application

To Positively Bond Conduit to Box or Enclosure

Specifications

Material

Steel

Finish

Electro Zinc Plated/Chromate Coating

Classifications

Brand Name

T&B Liquidtight Fittings

Standard

UL E3060, CSA

Dimensions

Size

6 Inch

ETIM EC001180 Screw connection for protective metallic hose

Nominal size in inch

Other

Model

Straight

Revolving thread

N

Construction type

External thread

Connection type screw connection to housing

Thread

Thread type

NPT

Thread connection size

Other

One-piece

N

Material housing

Steel

Approved in combination with protective conduit CSA

Y

Approved in combination with protective conduit UL

Y

Documents/Support Tools

Sales Drawing

Click here

Click here

Click here

Support/Tools

Click here