Catalog No. : 5385GR
Description: 5 INSUL GRND LIQ TIGHT STRAIGHT
UPC: 786210896403
- Ability to install quickly with low torque effort
Descriptors
Category |
Liquid tight connectors |
Application |
To Positively Bond Conduit to Box or Enclosure |
Specifications
Material |
Steel |
Finish |
Electro Zinc Plated/Chromate Coating |
Classifications
Brand Name |
T&B Liquidtight Fittings |
Standard |
UL E3060, CSA |
Dimensions
Size |
5 Inch |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Nominal size in inch |
Other |
Model |
Straight |
Revolving thread |
N |
Construction type |
External thread |
Connection type screw connection to housing |
Thread |
Thread type |
NPT |
Thread connection size |
Other |
One-piece |
N |
Material housing |
Steel |
Approved in combination with protective conduit CSA |
Y |
Approved in combination with protective conduit UL |
Y |