text.skipToContent text.skipToNavigation

Catalog No. : 5385

Description:  5IN STR INSUL LT CONNECTOR IRON

UPC: 786210053851

5 Inch Straight Malleable Iron Insulated Liquidtight Connector
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Ability to install quickly with low torque effort
  • Used where flexible metal raceway is installed in outdoor or indoor locations where exposed to continuous or intermittent moisture.
  • To positively bond conduit to box or enclosure.

Descriptors

Category

Liquid tight connectors

Special Features

UL Listed Liquidtight and CSA Certified Watertight

Specifications

Material

Malleable Iron - Insulated

Classifications

Brand Name

T&B Liquidtight Fittings

Dimensions

Size

5 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001180 Screw connection for protective metallic hose

Nominal size in inch

Other

Model

Straight

Revolving thread

N

Construction type

External thread

Connection type screw connection to housing

Thread

Thread type

NPT

Thread connection size

Other

One-piece

N

Material housing

Other

Approved in combination with protective conduit CSA

N

Approved in combination with protective conduit UL

Y

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Click here

Support/Tools

Click here