text.skipToContent text.skipToNavigation

Catalog No. : 5368-1E11

Description:  5368-1E11

UPC: 783786767236

Aluminum Substation Connector. Cable Range 2/0. Hardware included (2) Brass 2/0 Shoes and (2) Brass Steel 1/2-20 x 11/16 inch Screws.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Conductor Range

2/0 AWG

Material

Aluminum

Classifications

Brand Name

Homac