text.skipToContent text.skipToNavigation

Catalog No. : 5366-HM

Description:  5366

UPC: 783786767212

Bronze Multi-Port Connector, 3-1/2 inch long x 13/16 inch wide. (4) Taps 1/2-20 UNF-2B. Conductor Size 2/0 to #6 AWG. Includes (4) Stainless Steel Screws 1/2-20 x 1 inch long.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Bronze

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant