text.skipToContent text.skipToNavigation

Catalog No. : 5355SST6-FB

Description:  SST6 1-1/4 IN. 90, NPT, FB SEALS

UPC: 708917406525

Corrosive environments can cause traditional metallic fittings to corrode and require replacement. The new stainless steel T&B Liquidtight Fittings with food & beverage seal kits are constructed of type 316 stainless steel to resist corrosion. They can be used in NSF "splash zone" applications and are hygienically designed to help effectively seal exposed threads and crevices, all while offering high strength, UV resistance, and extreme performance up to 105 Degrees Celsius.

1-1/4in LFMC fitting, 90deg, UL/CSA, High UV Resistance, NEMA 4, 4X, 12, IP66, IP67, IP68, IP69, L 3.56in/90.5mm, W 2.81in/56.2mm, H 2.75po/69.9mm, Temp Range 0 to 105 C, 316 Stain Steel with Duraplated Ground Cone, Insulated, Food and Bev gaskets
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Meets UL 514B and CSA C22.2 No. 18.3 for liquid-tight fittings
  • NEMA 4, 4X, 12 and IEC IP66, IP67, IP68, IP69
  • Compliant with NSF/ANSI 169 requirements for “splash zone” installations.
  • NPT thead types
  • Hygenic design Safe-Edge® ground cones help provide superior bonding

Descriptors

Category

Liquid tight connectors

Special Features

Stronger and More UV-resistant than Nonmetallic Fittings

Application

Connects Flexible Metallic Liquidtight Conduit to a Box or Enclosure

Specifications

Material

331 Stainless Steel with Duraplated Ground Cone

Finish

None

Color

Metallic

NEMA Rating

4, 4X, 12, IP66, IP67, IP68, IP69

Insulation

Y

Temperature Rating

105 °C

Classifications

Brand Name

T&B Liquidtight Fittings

Standard

UL E23018, CSA

Dimensions

Size

1-1/4 inches

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here