text.skipToContent text.skipToNavigation

Catalog No. : 53506

Description:  CU TP 2WAY CONN SPLICE HDUTY 4

UPC: 786210535067

Copper Two-Way Splice - Heavy-Duty, 4 AWG Wire, Tin Plated, Die Code 29
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Two-way connectors provide high pullout values, are easy to insulate and provide a low-resistance connection of high quality and low installed cost.
  • Satisfies requirements of NEC250-81 and 250-91 for connecting to the grounding electrode system.

Descriptors

Category

Wire or cable compression splice

Special Features

Two-way connectors provide high pullout values, are easy to insulate and provide a low-resistance connection of high quality and low installed cost.

Application

Applications certified to 600 V and recommended up to 35 kVĀ„

Specifications

Material

Copper

Finish

Tin Plated

Color

Gray

Classifications

Brand Name

Color Keyed / Blackburn

Standard

UL E9809
UL E9809

ETIM EC001059 Crimp splices for copper conductor

Material

Copper

Surface protection

Tinned

Documents/Support Tools

Sales Drawing

Click here