text.skipToContent text.skipToNavigation

Catalog No. : 534MPXT/901174

Description:  50A,PLG,3P4W,MIP,250V,.87 BSHG

UPC: 708917303817

Male Plug with .870 Bushing - Rating 50A, 3 Pole 4 Wire, 250V
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

50 Amps

Voltage Rating

250 V

Classifications

Brand Name

Russellstoll

Standard

UL e47956
UL e47956

ETIM EC001322 Round socket/plug for high currents

Amperage

50 A

Construction type

Plug

Number of poles

3