text.skipToContent text.skipToNavigation

Catalog No. : 534FC

Description:  FEM CONN 50A 3P4W 250V

UPC: 708917146087

Connector, 50Amps, 3 Pole 4 Wirem 250 Volts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

50 Amps

Voltage Rating

250 V

Classifications

Brand Name

Russellstoll