text.skipToContent text.skipToNavigation

Alternate Catalog No. : 53363 / 53263-2

Catalog No. : 53363/53263-2

Description:  53363 / 53263-2

UPC: 783786767205

Substation Connector, Bronze. 3 inch long x 1-1/4 inch tall x 7/8 inch wide. Cable Range # 6 to 2/0. Hardware included (2) Stainless Steel 2/0 Shoes and (2) Stainless Steel 3/8-16 x 41/64 inch Screws.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Conductor Range

# 6 to 2/0 AWG

Material

Bronze

Classifications

Brand Name

Homac